1 Logic Element and Routing
(Ask a Question)The fabric includes an array of logic elements grouped in clusters connected by hierarchical routing structures. These clusters are arranged in rows and are used to implement sequential and combinational logic. See Figure 1 and Figure 1-8 for PolarFire and PolarFire SoC fabric coordinates respectively. See Figure 1-9 and Figure 1-10 for RT PolarFire and RT PolarFire SoC fabric coordinates respectively.