4.1.1.2 16-bit Write Port Width

When the memory write port width is 16 bits, which is aligned on a byte boundary, the tool uses 16 bits from the binary stream for each 16-bit word in the RAM. The resulting data stored in RAM is shown in the following figure.

Figure 4-3. Data in RAM - 16-bit Write Port Width Aligned on Byte Boundary