1.1 Setup Components
The components in the table below are necessary to perform all functions of the reference design.
| Component | Function |
|---|---|
| Reference hardware Kit | The main board and LED load |
| Power Supply | Power for the kit |
| Programming Tool with PDI interface | Debug and Programming |
| DALI Master | Control the kit to simulate a normal lamp behavior |
| DALI BUS Power Supply | Provide Power Supply for DALI BUS |