39.1 Overview
The PIC32CX-BZ3 7-bit Digital-to-Analog Converter
(DAC), converts a digital value written to the Data (DACCODE.DATA) register to an analog
voltage. The conversion range is between GND and AVDD. The DAC has one continuous time
output with high drive capabilities. The application can start the DAC conversion by
writing to the Data (DACCODE.DATA) register and enabling the DAC Module DACCON.EN bit to
‘1
’.