14.2 Features

The key features of the module are:

  • High-Performance Cryptographic Accelerators
  • Authentication, Using Public Key Algorithms
  • Integrity, Using Secure Hash Algorithms
  • Privacy, Using Symmetric Encryption (AES)
  • Entropy, Using a True Random Number Generator
  • Public Key, RSA Encryption, and Decryption with Key Sizes of 1024 Bits, 2048 Bits, 3072 Bits and 4096 Bits
  • ECC, Crypto Element with Protected Hardware-Based Key Storage
  • Passing the Storage Root Key from the Root of Trust Macro into the Security Module
  • Integrated Scatter-Gather DMA
  • AHB Host and Client Interfaces