29.8.6 INTFLAG - Interrupt Flag Status and Clear Register
Name: | INTFLAG |
Offset: | 0x0A |
Reset: | 0x00 |
Property: | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DONE | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – DONE Mesurement Done
This flag is cleared by writing a ‘1
’ to it.
This flag is set when the STATUS.BUSY bit has a one-to-zero transition.
Writing a ‘0
’ to this bit has no effect.
Writing a ‘1
’ to this bit clears the DONE Interrupt
flag.