13.3 eFuse Programming
In the eFuse programming operations, the eFuse controller can perform bit programming or byte programming determined by EFUS_CON.PGM_1BIT. In PIC32CX-BZ3, the programming voltage gets supplied by the eFuse LDO.
In the eFuse programming operations, the eFuse controller can perform bit programming or byte programming determined by EFUS_CON.PGM_1BIT. In PIC32CX-BZ3, the programming voltage gets supplied by the eFuse LDO.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.