18.5.2 WCMSIZ Register

Name: WCMSIZ
Offset: 0x60
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       SRAM1_SIZE[1:0] 
Access R/WR/W 
Reset 00 
Bit 76543210 
          
Access  
Reset  

Bits 9:8 – SRAM1_SIZE[1:0] Flex RAM Retention Size Configuration in the Deep Sleep Mode

Note: This field is only writable when CFGCON0.PMULOCK = 0.
ValueDescription
11Not available
1032K Flex RAM is available in retention
0116K Flex RAM is available in retention
00Flex RAM is completely powered OFF in the Deep Sleep mode