WBZ35x Module Features
The following section lists the WBZ35x Module-related features, which complement SoC features.
WBZ35x Module Variants
- WBZ351 Based on PIC32CX5109BZ31048 SoC
- WBZ351PE (PCB antenna)
- WBZ351UE (u.FL)
- WBZ350 Based on PIC32CX5109BZ31032 SoC
- WBZ350PE (PCB antenna)
- WBZ350UE (u.FL)
Antenna
- On-Board PCB Antenna
- External Antenna
Security
- Integrated Trust&GO
Clock Management
- Integrated 16 MHz POSC
Advanced Analog
- 12-Bit ADC
- Up to eight analog channels (PIC32CX5109BZ31048)
- Up to four analog channels (PIC32CX5109BZ31032)
- CVD Touch Support Using Shared ADC
- Up to eight CVD channels (PIC32CX5109BZ31048)
- Up to four CVD channels (PIC32CX5109BZ31032)
- 7-Bit General Purpose DAC
Input/Output
- Up to 27 GPIO Pins (WBZ351)
- Up to 14 GPIO Pins (WBZ350)
Package and Operating Conditions
- WBZ351 Module Package:
- 39-pin SMD package with Shield CAN
- Size: 15.5 mm x 20.7 mm x 2.8 mm
- WBZ350 Module Package:
- 30-pin SMD package with Shield CAN
- Size: 13.4 mm x 18.7 mm x 2.8 mm
- Operating Conditions:
- 1.9-3.6V for variants without Trust&GO
- Operating temperature: -40ºC to +85ºC
Certifications
WBZ351 Module Certified to FCC, ISED, CE, UKCA, MIC, KCC, NCC and SRRC Radio Regulations
WBZ350 Module Certified to FCC, ISED, CE, UKCA, MIC, KCC, NCC and SRRC Radio Regulations
- Bluetooth SIG
- RoHS and REACH Compliant