PIC32CX-BZ3 SoC Family Features

Operating Conditions

  • 1.9-3.6V, -40°C to +125°C, DC to 64 MHz
    • AEC Q100 Grade 1 qualified with reduced parameters
  • 1.9-3.6V, -40°C to +105°C, DC to 64 MHz
    • AEC Q100 Grade 2 qualified

Core: 64 MHz ARM® Cortex-M4F

  • XC32 Compiler: 2.97 Coremark®/MHz
  • IAR Compiler: 3.40 Coremark®/MHz
  • 4 KB Combined Instruction Cache and Data Cache
  • 8-Zone Memory Protection Unit (MPU)
  • Thumb®-2 Instruction Set
  • Digital Signal Processing ASE Rev 2
  • Nested Vector Interrupt Controller (NVIC)
  • Embedded Trace Module (ETM) with Instruction Trace Stream
  • CoreSight™ Embedded Trace Buffer (ETB)
  • Trace Port Interface Unit (TPIU)
  • IEEE® 754-Compliant Floating Point Unit (FPU)

Memories

  • 64-KB ROM for Secure Boot
    • Support for asymmetric secure boot
  • 3072-Bit of eFuse
    • Secure boot key storage
    • Debug lock
  • 512-KB On-Chip Self-Programmable Flash With:
    • Error Correction Code (ECC)
    • Prefetch module to speed up Flash accesses
    • 20k cycles endurance (100k cycles with erase retry option) and 20 years of data retention support
  • 32-KB Boot Flash Memory (Eight Pages)
    • User boot code configuration
    • Flexible device configuration
  • 96-KB Multi-Port Programmable QoS SRAM Main Memory
    • 32-KB of ECC RAM option
    • 32-KB of RAM space for CoreSight ETB debug usage when enabled
    • Up to 32-KB of SRAM can be retained in Backup mode
  • Up to 4-KB of Tightly Coupled Memory (TCM)

System

  • Power-on Reset (POR) and Brown-out Reset (BOR)
  • Internal and External Clock Options
  • External Interrupt Controller (EIC)
    • Up to four external interrupts
    • One non-maskable interrupt
  • Extensive Debug and Trace Capabilities
    • 2-pin Serial Wire Debug (SWD) programming and debugging interface
    • ETM trace interface pins for serial wire trace

Supported Connectivity Standards

  • Complies with:
    • Bluetooth® Low Energy SDK Qualified against Bluetooth® Core 6.0
    • IEEE 802.15.4 MAC/PHY SDK for Custom Protocol Support
    • Zigbee® 3.0
    • Thread 1.4

Power Supply

  • Integrated PMU with:
    • MLDO (linear) mode
  • Integrated On-Chip 1.5V Low Dropout (LDO) Regulator for eFuse
  • Integrated On-Chip 1.2V Core Low Dropout Regulator (CLDO)
  • Integrated 16 MHz ±20 ppm Crystal Oscillator (External Low Cost Crystal)
  • POR and BOR on 3.3V and 1.2V Rails
  • Run, Idle, Standby Sleep, Deep Sleep and Extreme Deep Sleep Modes
  • Sleep Walking Peripherals

2.4 GHz RF Transceiver

  • Integrated 2.4 GHz Ultra Low-Power RF Transceiver Shared Between Bluetooth Low Energy and IEEE 802.15.4 Modems and Link (MAC) Controllers
  • Integrated TRX Switch and Balun with One Single-Ended RFIO for TX/RX
  • High Efficiency Switching Power Amplifier (PA)
  • Programmable Transmit Output Power Ranges from -24 dBm to +11 dBm with 1 dB Step Size
  • Supported Data Rates:
    • Bluetooth Low Energy 6.0: 2 Mbps, 1 Mbps, 500 kbps and 125 kbps
    • IEEE 802.15.4: 250 kbps
    • Proprietary 2.4 GHz: 2 Mbps, 1 Mbps and 500 kbps

Bluetooth

  • Bluetooth Low Energy 6.0 Certified
  • Up to +11 dBm Programmable Transmit Output Power
  • Typical Receiver Power Sensitivity:
    • -95 dBm for Bluetooth Low Energy 2 Mbps
    • -98 dBm for Bluetooth Low Energy 1 Mbps
    • -108 dBm for Bluetooth Low Energy 125 Kbps
    • -102 dBm for Bluetooth Low Energy 500 Kbps
    • RSSI range: -100 to -20 dBm
    • RSSI accuracy: Within ±3 dB
  • Bluetooth Low Energy Supported Features:
    • Low energy power control
    • 2M uncoded PHY
    • Long range coded PHY
    • Channel selection algorithm #2
    • Advertising extensions, offloads CPU with hardware based scheduler
    • High duty cycle non-connectible advertising
    • Data length extensions
    • Secure connections
    • Privacy upgrades
    • Robust to interference with wideband RSSI detector
  • ECDH P256 Hardware Engine for Link Key Generation, when Bluetooth Pairing
  • AES128 Hardware Module for Real-Time Bluetooth Payload Data Encryption
  • Bluetooth Qualification Test Facility (BQTF) Certification
  • Supports SIG Defined/Custom Bluetooth Low Energy Profiles and Services
  • Bluetooth Low Energy Profiles:
    • Bluetooth Low Energy peripheral and central roles
    • Bluetooth Low Energy APIs for application layer to implement standard or customize GATT based profiles/services
    • Alert notification service (Apple Notification Center Service (ANCS))
    • Proximity reporter and time information
    • Multi-link and multi-role
  • Bluetooth Low Energy Services:
    • Provisioning
    • Over-the-Air (OTA) update (also known as DFU)
    • Advertisement/Beacon
    • Personalized configuration
    • Alert notification service

IEEE 802.15.4

  • PLCP Service Data Unit (PSDU) Data Rate: 250 Kbps
    • Proprietary data rates: 500 Kbps, 1 Mbps and 2 Mbps
  • Programmable RX Mode
    • -103 dBm RX sensitivity for 250 Kbps in Continuous mode
    • -100 dBm RX sensitivity in RPC mode
    • RPC mode provides lower power consumption in RX mode to support California Green Energy Specification at the system level
  • TX Output Power up to +11 dBm
  • Hardware Assisted MAC
    • Auto acknowledge
    • Auto retry
    • Channel access back-off
    • Automated FCS check
    • Automatic Address filtering
  • Capable of Zigbee 3.0, Thread 1.4, and Other 802.15.4 Protocol Stacks
  • SFD Detection; Spreading; De-spreading; Framing; CRC-16 Computation
  • Independent TX/RX Buffers for Improved CPU Offloading
    • 128-byte TX and 128-byte RX frame buffer

High Performance Peripherals

  • 16-Channel Direct Memory Access Controller (DMAC)
    • Built-in CRC with memory CRC generation and monitors hardware support
  • One QSPI
    • Execute-In-Place (XIP) support
    • Dedicated AHB memory zone

System Peripherals

  • 32-Channel Event System
    • All channels can be connected to any event generator
    • All channels provide a pure asynchronous path
    • Twelve channels support synchronous and re-synchronous
  • Two Serial Communication Interfaces (SERCOM), each Configurable to Operate as:
    • Universal Synchronous Asynchronous Receiver Transmitter (USART) with full duplex and single-wire half duplex configuration
    • ISO7816
    • I2C up to 1 MHz
    • LIN Commander/Responder
    • RS485
    • SPI inter-byte space
  • One SERCOM Configured as I2C-Only Interface
  • Eight 16-Bit Timers/Counters (TC), Each Configurable as:
    • 16-bit TC with two compare/capture channels
    • 8-bit TC with two compare/capture channels
    • 32-bit TC with two compare/capture channels by paring two TCs
    • TCx supports 16 PWM channel outputs and TCCx supports 14 PWM channel outputs
  • Two 24-Bit Timer/Counters for Control (TCC) with Extended Functions:
    • Up to six compare channels with optional complementary output
    • Generation of synchronized Pulse Width Modulation (PWM) pattern across port pins
    • Deterministic fault protection, fast decay and configurable dead-time between complementary output
    • Dithering to increase resolution up to 5 bits and reduce quantization error
  • One 16-Bit Timer/Counters for Control (TCC) with Extended Functions:
    • Up to two compare channels with optional complementary output
  • 32-Bit Real Time Counter (RTCC) with Clock/Calendar Function
    • Up to four wake-up pins with tamper detection and debouncing filter
  • Watchdog Timer (WDT) with Window Mode
  • Deadman Timer (DMT)
  • Frequency Meter (FREQM)
  • Configurable Custom Logic (CCL) with Two Look-up Table (LUT)
  • One 7-Bit General Purpose Digital-to-Analog Converter (DAC)
  • One 12-Bit, 1 Msps ADC SAR Core with Up to Eight Channels:
    • Differential and single-ended input
    • Automatic offset and gain error compensation
  • Up to Two Analog Comparator (AC) with Window Compare Function
  • Up to Eight Capacitive Voltage Divider (CVD) Channels for Touch Button Support (Using Shared ADC SAR Core)
  • One Temperature Sensor (Die Temperature) Built into Wireless Subsystem

Cryptography

  • High Performance Cryptographic Accelerators for Advanced Encryption Standard (AES), Secure Hash Algorithm (SHA), RSA and ECC
  • NIST 800-90B Compliant True Random Number Generator (TRNG)
  • Integrated Scatter Gather DMA

Oscillators

  • 16 MHz, ±20 PPM Crystal/Resonator Oscillator or External Clock (POSC) for 2.4 GHz RF Transceiver
  • Shared System PLL with RF Subsystem
  • 32 kHz Ultra-Low Power Internal Oscillator (LPRC)
  • Higher Accuracy 32.768 kHz, ±250 ppm Clock Options
    • 32 kHz clock derived from POSC
    • 32.768 kHz crystal/resonator oscillator (SOSC)
    • External 32.768 kHz clock source
  • 8 MHz Internal RC Oscillator (FRC)

I/O

  • Peripheral Pin Select (PPS) Support
  • High-Current Sink/Source on Most I/O Pins
  • Configurable Open-Drain Output on Digital I/O Pins
  • Up to 27 Programmable I/O Pins (PIC32CX5109BZ31048)
  • Up to 14 Programmable I/O Pins (PIC32CX5109BZ31032)
DC Specification
  • Electrostatic Discharge (ESD) Protection
    • Human Body Model (HBM): 2 kV (typical)
    • Charged Device Model (CDM): 250V (typical)
  • Boot time(1)(2): ~7.1 ms
Package
  • PIC32CX5109BZ31048
    • 48-pin QFN
    • Size: 6 mm x 6 mm x 1 mm
  • PIC32CX5109BZ31032
    • 32-pin QFN
    • Size: 5 mm x 5 mm x 1 mm
Note:
  1. The numbers are design targets only and subject to change after device characterization is complete.
  2. The time from Reset release until control is transferred to the Flash without code authentication.