Jump to main content
2 Configuration Summary Table 2-1. PIC32CX-BZ3 and WBZ35x Family FeaturesDevice Boot ROM
Memory (KB) Program Memory
(KB) Data Memory
(KB) EFUSE
(Bits) Pins Package Peripherals Analog Security Wireless SERCOM TC
(16-bit)/Compare (Channels) TCC
(24-bit/16-bit) PWM QSPI DMA
Channels RTCC CCL/LUT WDT DMT Frequency
Measurement Event System
(Channels) External
Interrupt Lines GPIO
Pins TCx TCCx Analog
Comparators/Channels ADC (Channels) CVD DAC Temperature Sensor AES TRNG Public Key
Cryptography Secure Hash
Function Root-of-Trust Max TX Power (dBm) Bluetooth®
Low Energy6.0 802.15.4/Zigbee® 3.0 PIC32CX5109BZ31048 64 512 96 3072 48 QFN 3 8/2 2/1 16 14 Y 16 Y 1/2 Y Y Y 32 4 27 2/4 8 8 1 Y Y Y Y Y Y 10 Y Y PIC32CX5109BZ31032 32 QFN 2 14 0/0 4 4 WBZ351 39 LGA 3 27 2/4 8 8 WBZ350 30 LGA 2 14 0/0 4 4
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.