1 Overview
1.1 Ecosystem Overview
The Multi-Phase Power Board (MPPB) features a modular design and relies on adapter boards to produce the necessary drive signals, enabling the evaluation of various configurations.
Figure 1-1 shows an example setup of the following products connected for a complete motor control solution:

1.2 MPPB Overview
1.3 MPPB Feature List
|
|