4 Power Stage

The Multi-Phase Power Board power stage features four identical output channels. These are known as the board's “Phases” and are labeled A through D.

Each phase can be independently controlled through the adapter connector, and provides options for voltage and current feedback.

Power Stage Performance
Voltage Range6V to 50V
Power(1)10A at 24V
Note:

1: Typical performance in base configuration.

4.1 Phase Output

Each output phase consists of two N-channel power MOSFETs (SIR120DP by Vishay) arranged in a half-bridge configuration. The gates are controlled by a Microchip MIC4605-1 half-bridge MOSFET driver, allowing individual control of the high and low side MOSFETs while providing shoot-through protection.

The control signals are available through the adapter connector. Pull-down resistors are mounted close to the MIC4605, so neither MOSFET is active by default, causing the phase output to float.

Each phase has a ten mΩ low-side current sense resistor routed into the on-board current sense system.

Figure 4-1. Half Bridge Functional Diagram
Table 4-1. Key MOSFET Parameters
SIR120DP Summary
VDS80V
RDS(ON) max. at VGS= 10V0.00355Ω
Qg typ.48.5 nC
ID106A
Table 4-2. Half Bridge Drive Connections
PhaseSignalPosition on Adapter Connector
ADrive A High26
Drive A Low25
BDrive B High24
Drive B Low23
CDrive C High22
Drive C Low21
DDrive D High20
Drive D Low19

4.2 Voltage Feedback

The MPPB’s power stage provides voltage feedback options for each phase and includes a configurable virtual neutral point for back EMF measurements.

4.2.1 Phase Voltage Sense

The instantaneous output voltage of each phase is routed through a resistor divider before being exposed on the adapter connector.

Info: The phase output voltages are divided by 16 to bring them within 0-3.3V for the full V_Supply range.
Table 4-3. Phase Voltage Connections
PhaseSignal NamePosition on Adapter Connector
AFeedback A12
BFeedback B10
CFeedback C8
DFeedback D6

4.2.2 Virtual Neutral Point

The 3-phase virtual neutral point is implemented using resistors and provides an instantaneous average voltage of the three phases connected to it.

In the out-of-box configuration, phases A, B and C are connected to the virtual neutral. Other configurations are possible by modifying the board and moving the 0805-size 0-Ohm resistors.

Info: The virtual neutral point output voltage is divided by 16 to bring it within 0-3.3V for the full V_Supply range.
Figure 4-2. Virtual Neutral Point
Table 4-4. Virtual Point Connection
PhaseSignal NamePosition on Adapter Connector
Virtual Neutral PointFeedback N4

4.3 Phase Current Sense

The Multi-Phase Power Board features two independent current sense amplifiers, implemented using MCP6021op-amps in a differential summing configuration around a reference voltage.

The number of phases connected to each amplifier is configurable and will influence the transfer function as per Table 4-5.

Table 4-5. Amplifier Transfer Functions
# Phases ConnectedAmplifier GainTransfer Function
1Ph15VCS=VREF−320⁢IPH1
2Ph10VCS=VREF−110⁢IPH1+IPH2
3Ph7.5VCS=VREF−340⁢IPH1+IPH2+IPH3

4.3.1 Current Sense Amplifier 1

Current Sense Amplifier 1 can connect to phases A, B and C. In the out-of-box configuration, it is connected to all three. Other configurations are possible by modifying the board and moving the 0805-size 0-Ohm resistors.

Figure 4-3. Current Sense 1 Block Diagram
Table 4-6. Current Sense 1 Connection
Position on Adapter ConnectorSilk Screen Marking
7CS1

4.3.2 Current Sense Amplifier 2

Current Sense Amplifier 2 can connect to phases B, C and D. In the out-of-box configuration it is connected only to phase D. Other configurations are possible by modifying the board and moving the 0805-size 0-Ohm resistors.

Figure 4-4. Current Sense 2 Block Diagram
Table 4-7. Current Sense 2 Connection
Position on Adapter ConnectorSilk Screen Marking
5CS2

4.3.3 Voltage Reference

The voltage reference generates the midpoint voltage for the current sense amplifiers. It is implemented as a voltage divider feeding into an MCP6021 op-amp configured as a unity gain amplifier.

The Vref circuit output is also available on the adapter connector as an ADC reference.

Info: The voltage reference output voltage is 1.65V.
Table 4-8. Vref Connection
Position on Adapter ConnectorSilk Screen Marking
3VREF