2 Adapter Connector

All features of the Multi-Phase Power Board are accessible through the Adapter connector, a 2x20 position, 100-mil (2.54mm) pitch right-angled socket connector.

Figure 2-1. Adapter Connector Pin-out
Position on Adapter ConnectorNameFunction
1GNDPower and signal return
2GNDPower and signal return
3CURRENT SENSE VREFOn-board voltage reference output
4FEEDBACK NVirtual Neutral point voltage feedback
5CURRENT SENSE 2Current sense amplifier 2 output
6FEEDBACK DPhase D voltage feedback
7CURRENT SENSE 1Current sense amplifier 1 output
8FEEDBACK CPhase C voltage feedback
9V_SUPPLY MONITORMain supply voltage monitor
10FEEDBACK BPhase B voltage feedback
11+12V MONITOR12V boost regulator voltage monitor
12FEEDBACK APhase A voltage feedback
13GNDPower and signal return
14GNDPower and signal return
15–Not connected
16–Not connected
17–Not connected
18PWM INPWM-IN signal (level shifted)
19DRIVE D LOWPhase D low side control input
20DRIVE D HIGHPhase D high side control input
21DRIVE C LOWPhase C low side control input
22DRIVE C HIGHPhase C high side control input
23DRIVE B LOWPhase B low side control input
24DRIVE B HIGHPhase B high side control input
25DRIVE A LOWPhase A low side control input
26DRIVE A HIGHPhase A high side control input
27GNDPower and signal return
28GNDPower and signal return
29POTENTIOMETERAdjustable voltage divider analog output
30–Not connected
31TEMPERATURE SENSOROn-board temperature sensor analog output
32HALL CHall sensor C-channel (level shifted)
33LEDOn-board LED active-low input
34HALL BHall sensor B-channel (level shifted)
35SWITCHOn-board switch active-low output
36HALL AHall sensor A-channel (level shifted)
37ID SYSTEMProvides board information to MPLAB-X IDE
38VOFFOpen-drain output indicates whether MPPB board is powered
39+3V3+3.3V supply output
40GNDPower and signal return