5 Voltage Regulators
The Multi-Phase Power Board is powered entirely from the V_SUPPLY screw terminal. All required voltages are generated on-board from the main 6-50V supply through a series of regulators.
5.1 Power Domains
There are four power domains in use on the Multi-Phase Power Board.
V_SUPPLY
V_SUPPLY can be from 6V to 50V and is applied to the board via the V_SUPPLY screw terminal. It is the primary power source for the rest of the board and the voltage used to drive the Phase Outputs. This power domain can be measured using a Voltage Monitor.
+5V
V_SUPPLY is stepped down to +5V by a MIC28512 buck regulator. In addition to being a source for the other voltage regulators, +5V is used for:
+12V
The MCP1661 boost regulator generates a +12V output which powers the MOSFET gate drivers in the MOSFET gate drivers in the power stage. This power domain can be measured through a Voltage Monitor.
+3V3
Limits
| Domain | Vmin | Vmax | Imax |
|---|---|---|---|
| V_SUPPLY | 6V | 50V | 30A |
| +5V | 4.81V | 5.17V | 2A |
| +12V | 11.40V | 12.55V | 200 mA |
| +3V3 | 3.23V | 3.37V (1) | 150 mA |
Note: 1: The +3V3 rail is reverse blocking and tolerant of voltages up to 5.5V. | |||
5.2 Power Status LEDs
|
The power status section of the MPPB features three LEDs that
indicate which of the on-board power domains have a voltage present:
| ![]() |
5.3 Voltage Monitors
You can monitor the V_SUPPLY and +12V voltage domains on the Multi-Phase Power Board from the adapter connector via fixed voltage dividers.
| Position on Adapter Connector | Net | Divisor |
|---|---|---|
| 9 | V_SUPPLY | 16 |
| 11 | +12V | 4 |
5.4 Voff Functionality
The Voff (Voltage-Off) signal is an open drain output from the Multi-Phase Power Board that indicates whether the MPPB is powered. The signal is held low as long as the +5V rail is present, indicating that the MPPB supplies +3.3V to the Adapter connector. This functionality is used to inhibit other power sources on connected adapters from conflicting with the MPPB’s on-board regulators. |
| Position on Adapter Connector | Silk Screen Marking |
|---|---|
| 38 | VOFF |