6.5 Freeze ROM Zone State (Opcode 1h)
The opcode 1h is used to permanently freeze the current state of the ROM Zone registers. Once set, the ROM Zone registers are read-only. Therefore, any zone that is not already read-only cannot be subsequently converted to ROM. Refer to Freeze ROM Zone Registers for additional details.