6.7 Standard Speed Mode (Opcode Dh)
The AT21CS01 can be set to Standard Speed mode or checked to see whether or not it is in Standard Speed mode with the use of the Dh opcode. Further details are covered in Standard Speed Mode (AT21CS01 only). The AT21CS11 does not offer Standard Speed mode and therefore will NACK this command.