6.4 ROM Zone Register Access (Opcode 7h)
The AT21CS01/AT21CS11 is partitioned into four 256-bit zones, each of which can be independently and permanently made read-only (ROM). The state of each zone is stored in a register which can be read from or written to using the opcode 7h. The ROM Zone functionality is explained in greater detail in ROM Zones.