3.3 AT21CS01 DC Characteristics(1)
| Parameter | Symbol | Minimum | Maximum | Units | Test Conditions |
|---|---|---|---|---|---|
| Pull-up Voltage | VPUP | 1.7 | 3.6 | V | High-Speed mode |
| 2.7 | 3.6 | V | Standard Speed mode | ||
| Pull-up Resistance | RPUP | 130 | 200 | Ω | VPUP = 1.7V |
| 0.2 | 1.8 | kΩ | VPUP = 2.7V | ||
| 0.33 | 4 | kΩ | VPUP = 3.6V | ||
| Active Current, Read | IA1 | — | 0.3 | mA | VPUP = 3.6V SI/O = VPUP |
| Active Current, Write | IA2 | — | 0.5 | mA | VPUP = 3.6V |
| Standby Current | ISB | — | 1.5 | µA | VPUP = 1.8V(2)
SI/O = VPUP, Industrial |
| — | 3 | µA | VPUP = 1.8V(2) SI/O = VPUP, Extended | ||
| — | 2.5 | µA | VPUP = 3.6V, Industrial | ||
| — | 4 | µA | VPUP = 3.6V, Extended | ||
| Input Low Level(2,3) | VIL | –0.6 | 0.5 | V | |
| Input High Level(2,3) | VIH | VPUP x 0.7 | VPUP + 0.5 | V | |
| SI/O Hysteresis(2,3,4) | VHYS | 0.128 | 1.17 | V | |
| Output Low Level | VOL | 0 | 0.4 | V | IOL = 4 mA |
| Bus Capacitance | CBUS | — | 1000 | pF |
Note:
- Parameters are applicable over the operating range in DC and AC Operating Range, unless otherwise noted.
- This parameter is characterized but is not 100% tested in production.
- VIH, VIL and VHYS are functions of the internal supply voltage, which is a function of VPUP, RPUP, CBUS and timing used. Use of a lower VPUP, higher RPUP, higher CBUS and shorter tRCV creates lower VIH, VIL and VHYS values.
- Once VIH is crossed on a rising edge of SI/O, the voltage on SI/O must
drop at least by VHYS to be detected as a logic ‘
0’.