5 DO-254
(Ask a Question)Microchip FPGA families have more than 20 years of proven performance across product deployments in hundreds of commercial aviation systems on Airbus, Boeing, and other aircraft.
These devices perform critical functions in Design Assurance Level (DAL) A and B applications such as flight computers, braking systems, cockpit displays, engine controls, actuator systems, safety warning systems, cabin data management, and more.
Microchip product families meet the stringent requirements of 106 device hours of operations, which are needed for the most safety-critical applications for DO-254 certification.
Microchip product families offer dissimilar technologies (anti-fuse, flash, SONOS), which is ideal for safety-critical and redundant systems. Microchip FPGAs address a critical high-reliability requirement for commercial aviation with zero Failure in Time (FIT) rate for FPGA configuration.
Microchip provides validation artifacts to assist system level designers with DO-254 certification. For more questions about validation artifacts, contact aviation@microchip.com.