1 PolarFire FPGA Safety-Critical Features
(Ask a Question)The PolarFire FPGAs supports the following reliability features for
implementing safety-critical applications.
- Single Event Effects (SEE) immune FPGA configuration
- No external configuration device required
- On-chip memories with built-in error detection and correction capabilities
- Built-in self-test
- Passivation and monitoring of unused hard IP blocks
This section provides the detailed information about the preceding features.