6 IEC 61508
(Ask a Question)Microchip is offering an IEC 61508 certified Functional Safety Data Package for the following
families:
- ProASIC® 3, ProASIC3e, and ProASIC3L
- IGLOO®, IGLOOe, IGLOO nano, and IGLOO PLUS
- SmartFusion®
The functional safety packet is designed to assist with IEC 61508 certification and includes:
- Information on the relevant devices
- Libero® SoC Design Suite v11.5 SP2 certified by TUV
- Libero SoC documentation
- Relevant IP cores and associated documentation
- IEC 61508 Safety Data Manual
The packet is available for purchase using the ordering code SAFETY-PKG-G3. For more information, see www.microchip.com/en-us/solutions/technologies/functional-safety/iec-61508.