4.3.3 The Storage Dashboard
When you select a component in the Enterprise View, maxView Storage Manager displays detailed
information about that component on the Storage Dashboard. Occupying the largest
portion of the main window in maxView Storage Manager, the Storage Dashboard provides status
information, physical and logical device properties, resources, usage statistics, and
reliability indicators for NVMe SSDs. It also provides a chart view of free and used space in
your system.
For more information about the types of information provided on the Storage Dashboard for each component in your storage space, see Viewing Component Status in the Storage Dashboard; also see Revealing More Device Information .