12.3.4 Physical Drive Failure in a RAID 0 Logical Drive

Because RAID 0 volumes do not include redundancy, if a physical drive fails in a RAID 0 logical drive, the data cannot be recovered.

Correct the cause of the failure or replace the failed physical drives. Then, restore your data from backup, if available. To protect the RAID 0 logical drive, set the spare activation mode to "predictive". For more details, see Setting the Spare Activation Mode.