16.13.22 Coresight ROM Table Peripheral Identification 1

Table 16-30. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PID1
Offset: 0x1FE4
Reset: 0x0000009C
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 JEPIDCL[3:0]PARTNBH[3:0] 
Access RRRRRRRR 
Reset 10011100 

Bits 7:4 – JEPIDCL[3:0] Low Part of the JEP-106 Identity Code

These bits will always return 0x9 when read, indicating a Microchip device (Microchip JEP-106 identity code is 0x29).

Bits 3:0 – PARTNBH[3:0] Part Number High

These bits will always return 0xC when read, indicating that this device implements a DSU module instance.