16.13.27 Coresight ROM Table Component Identification 2

Table 16-35. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CID2
Offset: 0x1FF8
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 PREAMBLEB2[7:0] 
Access RRRRRRRR 
Reset 00000101 

Bits 7:0 – PREAMBLEB2[7:0] Preamble Byte 2

These bits will always return 0x5 when read.