13.6.7 Fault Injection Pointer Register

Note: When protected by PAC or when MCRAMC_FLTCTRL.FLTEN = 1, any write attempt to this register will fail and return a bus error.
Table 13-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FLTPTR
Offset: 0x18
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 FLT2PTR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 FLT1PTR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – FLT2PTR[7:0] Double Fault Injection Bit Pointer

Index of the data bit to be flipped during RAM write access at MCRAMC address offset FLTADR for double bit error. Valid values range from 0 to 3871.

Bits 7:0 – FLT1PTR[7:0] Single Fault Injection Bit Pointer

Index of the data bit to be flipped during RAM write access at MCRAMC address offset FLTADR for single and double bit error.

Valid values range from 0 to 3871.