13.6.4 Interrupt Enable Set Register

Note: When protected by PAC, any write attempt to this register will fail and return a bus error.
Table 13-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENSET
Offset: 0x0C
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       DERRENSERREN 
Access R/WR/W 
Reset 00 

Bit 1 – DERREN Double Bit Error Interrupt Enable Set

A read returns the Interrupt Enable bit DERREN for the Interrupt Status bit DERR.

Writing a ‘0’ has no effect.

Writing a ‘1’ sets the Interrupt Enable bit DERREN.

Bit 0 – SERREN Single Bit Error Interrupt Enable Set

A read returns the Interrupt Enable bit SERREN for the Interrupt Status bit SERR.

Writing a ‘0’ has no effect.

Writing a ‘1’ sets the Interrupt Enable bit SERREN.