13.6.6 Fault Injection Control Register

Note: When protected by PAC, any write attempt to this register will fail and return a bus error.
Table 13-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FLTCTRL
Offset: 0x14
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   FLTMD[1:0]     
Access R/WR/W 
Reset 00 
Bit 76543210 
       FLTEN  
Access R/W 
Reset 0 

Bits 13:12 – FLTMD[1:0] Fault Injection Mode

Note: When FLTEN has previously been written to 1, any write attempt to this field will fail and return a bus error.
ValueNameDescription
00DISABLEFault Injection Disabled.
01SINGLESingle Fault Injection at bit selected by MCRAMC_FLTPTR.FLT1PTR.
10DOUBLEDouble Fault Injection at bits MCRAMC_FLTPTR.FLT1PTR and MCRAMC_FLTPTR.FLT2PTR.
11RESERVEDReserved.

Bit 1 – FLTEN Fault Injection Enabled

ValueDescription
0Disables fault injection.
1Enables fault injection at FLTADR address offset as selected by FLTMD and FLTxPTR.