13.6.2 Synchronization Busy Register

Table 13-2. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SYNCBUSY
Offset: 0x04
Reset: 0x00000000
Property: Read-Only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      ENABLEFLTEN  
Access R/HS/HCR/HS/HC 
Reset 00 

Bit 2 – ENABLE ECC Decoder Enable Busy Bit

Bit 1 – FLTEN Fault Injection Enabled Busy Bit