45.5.2.2 Register Access Protection
All registers with write-access are optionally write-protected in the Peripheral Access Controller (PAC), except for the following registers:
- Interrupt Flag (INTFLAG) register
- All RAM addresses
Write-protection is denoted by the Write-Protected property in the register description.
Write-protection does not apply to accesses through an external debugger. Refer to the Peripheral Access Controller chapter for details.