45.5.2.5 Synchronization
In the TRAM module some bits must be synchronized when accessed. A register or register bits may require:
- Synchronization when written
- No synchronization
When executing an operation that requires synchronization, the corresponding status bit in the Synchronization Busy (SYNCBUSY) register sets immediately, and is cleared when synchronization is complete.
If an operation that requires the execution of synchronization while the corresponding bit in SYNCBUSY register is set to ‘1’, the operation is discarded and an error is generated. In the TRAM module, the following bits need synchronization when written:
- Software Reset bit in Control A register (CTRLA.SWRST bit (CTRLA <0>) )
- Enable bit in Control A register (CTRLA.ENABLE bit (CTRLA <1>))