31.2.23.3 NVM MUTEX Register

Note: If LOCK’d when a reset occurs, hardware reverts ownership to OWNER=00 and LOCK=0 after the controller cleans up the operation.
Table 31-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MUTEX
Offset: 0x0008
Reset: 0x00000000
Property: PAC Write Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      OWNER[1:0]LOCK 
Access R/WR/WR/W 
Reset 000 

Bits 2:1 – OWNER[1:0] Flash Controller, Write (FCW) Owner ID

ValueDescription
11Reserved
10Reserved
01The System owns the FCW.
00No Owner - always 0 if LOCK=0.

Bit 0 – LOCK Flash Controller, Write (FCW) Lock by Owner

ValueDescription
1FCW is locked by owner
0FCW is not locked