31.2.23.7 NVM Status Register

Table 31-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUS
Offset: 0x0018
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        BUSY 
Access R 
Reset 0 

Bit 0 – BUSY NVM Busy Status

Note: This bit is read-only. It is set and cleared by hardware.
ValueDescription
0NVM Not Busy.
1NVM Busy - SFR bits are not writable.