27.12.4 Standby Configuration Register

Table 27-14. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STDBYCFG
Offset: 0x08
Reset: 0x04
Property: PAC Write-Protection

Bit 76543210 
      LPRAM RAMCFG 
Access R/WR/W 
Reset 10 

Bit 2 – LPRAM Low-Power RAM Enable

ValueDescription
0x0System SRAM interface logic is powered on in Standby mode.
0x1System SRAM interface logic is powered off, but SRAM contents are retained based on RAMCFG setting when in Standby mode.
Note:
  1. These bits are don’t care if SLEEPCFG.SLEEPMODE ≠ 0x4, (i.e., not in Standby mode).
  2. When STDBYCFG.LPRAM = 0x1 and device is in Standby mode, (i.e., SLEEPCFG.SLEEPMODE = 0x4), system SRAMs interface logic is powered down, but SRAM contents are retained based on the PM.STDBYCFG.RAMCFG setting.
  3. This register is reset on entry into either Hibernate or Backup modes.

Bit 0 – RAMCFG  RAM Configuration

ValueDescription
0x0All system SRAM contents are retained.
0x1No system SRAM contents are retained.
Note:
  1. These bits are don’t care if SLEEPCFG.SLEEPMODE ≠ 0x4, (i.e., not in Standby mode).
  2. This register is reset on entry into either Hibernate or Backup modes.