27.12.5 Hibernate Configuration Register

Table 27-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: HIBCFG
Offset: 0x09
Reset: 0x04
Property: PAC Write-Protection

Bit 76543210 
      LPRAM RAMCFG 
Access R/WR/W 
Reset 10 

Bit 2 – LPRAM Low-Power RAM Enable

ValueDescription
0x0System SRAM interface logic is powered on in Hibernate mode.
0x1System SRAM interface logic is powered off, but SRAM contents are retained based on RAMCFG setting when in Hibernate mode.
Note:
  1. These bits are don’t care if SLEEPCFG.SLEEPMODE ≠ 0x5, (i.e., not in Hibernate mode).
  2. When PM.HIBCFG.LPRAM = 0x1 and device is in Hibernate mode, (i.e., SLEEPCFG.SLEEPMODE = 0x5), system SRAMs interface logic is powered down, but SRAM contents are retained based on PM.HIBCFG.RAMCFG setting.
  3. This register is reset on entry into either Hibernate or Backup modes.

Bit 0 – RAMCFG  RAM Configuration

ValueDescription
0x0All system SRAM contents are retained
0x1Only the first 32 Kbytes of system SRAM are retained in Hibernate mode. System SRAM > 32k contents are lost and powered off.
Note:
  1. These bits are don’t care if SLEEPCFG.SLEEPMODE ≠ 0x5, (i.e., not in Hibernate mode).
  2. This register is reset on entry into either Hibernate or Backup modes.