37.2 Features
All USB modules include the following features:
- USB Hi-Speed, Full-Speed, and Low-Speed (in Host Mode only)
- USB support with one or more Hi-Speed, Full-Speed, or Low-Speed device
- Integrated internal USB signaling resistors
- Integrated analog comparators for VBUS monitoring
- Integrated USB transceiver
- Transaction handshaking performed by hardware
- Integrated 8-channel DMA to access system RAM and Flash
- Seven transmit endpoints and seven receive endpoints, in addition to Endpoint 0
- Session Request Protocol (SRP) and Host Negotiation Protocol (HNP) support
- Suspend and resume signaling support
- Dynamic FIFO sizing
- Integrated RAM for the FIFOs, eliminating the need for system RAM for the FIFOs
- Link power management support
Note:
- The implementation and use of the USB specifications,and other third party specifications or technologies, may require licensing; including, but not limited to, USB Implementers Forum, Inc. (also referred to as USB-IF). The user is fully responsible for investigating and satisfying any applicable licensing obligations.
- If the USB module is used, the Primary Oscillator (XOSC) is limited to either 12 MHz, 24 MHz.
- External 270 (+/-1%) hm resister is required on the USBRBIASx pin to AVSS.