37.14 Register Summary: Device Mode Endpoint1-7 Registers
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x1011 | Reserved | |||||||||
| 0x1012 | TXCSRL | 7:0 | INCOMPRX | CLRDT | SENTSTALL | SENDSTALL | FLUSHFIFO | UNDERRUN | FIFONE | TXPKTRDY |
| 0x1013 | TXCSRH | 7:0 | AUTOSET | ISO | MODE | DMAREQEN | FRCDATATOG | DMAREQMODE | ||
0x1014 ... 0x1015 | Reserved | |||||||||
| 0x1016 | RXCSRL | 7:0 | CLRDATATOG | SENTSTALL | SENDSTALL | FLUSHFIFO | DATAERROR | OVERRUN | FIFOFULL | RXPKTRDY |
| 0x1017 | RXCSRH | 7:0 | AUTOCLEAR | ISO | DMAREQENAB | DISNYET | DMAREQMODE | INCOMPRX |