37.15 Register Summary: USB PHY Registers
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x14FF | Reserved | |||||||||
| 0x1500 | PHY00 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | RXPHSSEL[2:0] | SLEWRATE[1:0] | PREEMP[2:0] | |||||||
| 0x1504 | PHY04 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | SQUELCH[2:0] | HIZ | Reserved | TXPHSSEL[2:0] | ||||||
| 0x1508 | PHY08 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | SQUELCH | |||||||||
| 0x150C | PHY0C | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | TUNE[2:0] | |||||||||
| 0x1510 | PHY10 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | DRVTUNE[2:0] | TUNE[4:0] | ||||||||
| 0x1514 | PHY14 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | ODT | BYPSSSQUELCH | COMPBYPSS[2:0] | |||||||
| 0x1518 | PHY18 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | ODT[1:0] | |||||||||
| 0x151C | PHY1C | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | FSLSDIFF | ODTBYPASS | ||||||||
| 0x1520 | PHY20 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | HSSLEW[1:0] | |||||||||
| 0x1524 | PHY24 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | HSDRIVST[1:0] | HSPREEMPST[2:0] | PREEMPHEN | OTGPDN | HSSLEW | |||||
| 0x1528 | PHY28 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | HSDRVCOMP[2:0] | DISCONDET[3:0] | HSDRIVST | |||||||
0x152C ... 0x1543 | Reserved | |||||||||
| 0x1544 | PHY44 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | FRCSESSEND | FRCVBUSVAL | DIGDBG | PLLDAMP | ||||||
| 0x1548 | PHY48 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | SESSENDTUNE[2:0] | VBUSCHRGE | FRCBSESSVAL | FRCASESSVAL | ||||||
| 0x154C | PHY4C | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | BSESSVALIDTUNE[1:0] | VBUSVALTUNE[2:0] | ||||||||
| 0x1550 | PHY50 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | COMPCURREF[2:0] | ASESSVALIDTUNE[2:0] | BSESSVALIDTUNE | |||||||