37.8 Register Summary: USB Endpoint0 Common Registers
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x1017 | Reserved | |||||||||
| 0x1018 | COUNT0 | 7:0 | ENDPOINT0RXCOUNT[6:0] | |||||||
| 0x1018 | RXCOUNT | 15:8 | ENDPOINTRXCOUNT[13:8] | |||||||
| 7:0 | ENDPOINTRXCOUNT[7:0] | |||||||||
0x101A ... 0x101E | Reserved | |||||||||
| 0x101F | CONFIGDATA | 7:0 | MPRXE | MPTXE | BIGENDIAN | HBRXE | HBTXE | DYNOFIFOSIZING | SOFTCONE | UTMIDATAWIDTH |