38.7.10 Timeout Counter Configuration

This register is write-restricted and writable if both CCCR.CCE bit (CCCR <1>) and CCCR.INIT bit (CCCR <0>) are set.
Table 38-27. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TOCC
Offset: 0x28
Reset: 0xFFFF0000
Property: Write-restricted

Bit 3130292827262524 
 TOP[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 2322212019181716 
 TOP[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      TOS[1:0]ETOC 
Access R/WR/WR/W 
Reset 000 

Bits 31:16 – TOP[15:0] Timeout Period

Start value of the Timeout Counter (down-counter). Configures the Timeout Period.

Bits 2:1 – TOS[1:0] Timeout Select

When operating in Continuous mode, a write to TOCV register presets the counter to the value configured by bit TOCC.TOP (TOCC<31:16>) and continues down-counting. When the Timeout Counter is controlled by one of the FIFOs, an empty FIFO presets the counter to the value configured by bit TOCC.TOP (TOCC<31:16>). Down-counting is started when the first FIFO element is stored.
ValueNameDescription
0x0CONTContinuous operation.
0x1TXEFTimeout controlled by TX Event FIFO.
0x2RXF0Timeout controlled by Rx FIFO 0.
0x3RXF1Timeout controlled by Rx FIFO 1.

Bit 0 – ETOC Enable Timeout Counter

ValueDescription
0Timeout Counter disabled.
1Timeout Counter enabled.