42.7.6 ADC0 Channel Configuration Registers 1 (ADC)

Table 42-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CONFIG[0].CHNCFG1
Offset: 0x24
Reset: 0x00000000
Property: PAC Write-Protected, Enable-Protected

Bit 3130292827262524 
 LVL15LVL14LVL13LVL12LVL11LVL10LVL9LVL8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 LVL7LVL6LVL5LVL4LVL3LVL2LVL1LVL0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CHNCMPE15CHNCMPE14CHNCMPE13CHNCMPE12CHNCMPE11CHNCMPE10CHNCMPE9CHNCMPE8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CHNCMPE7CHNCMPE6CHNCMPE5CHNCMPE4CHNCMPE3CHNCMPE2CHNCMPE1CHNCMPE0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – LVLk Trigger Level for Input k

Bit 31 :LVL15 Scan Level Trigger mode select for ADC Module 0, analog input ADC0_AIN15

Bit 30 :LVL14 Scan Level Trigger mode select for ADC Module 0, analog input ADC0_AIN14

Bit 29 :LVL13 Scan Level Trigger mode select for ADC Module 0, analog input ADC0_AIN13

Bit 28 :LVL12 Scan Level Trigger mode select for ADC Module 0, analog input ADC0_AIN12

Bit 27 :LVL11 Scan Level Trigger mode select for ADC Module 0, analog input ADC0_AIN11

Bit 26 :LVL10 Scan Level Trigger mode select for ADC Module 0, analog input ADC0_AIN10

Bit 25 :LVL9 Scan Level Trigger mode select for ADC Module 0, analog input ADC0_AIN9

Bit 24 :LVL8 Scan Level Trigger mode select for ADC Module 0, analog input ADC0_AIN8

Bit 23 :LVL7 Scan Level Trigger mode select for ADC Module 0, analog input ADC0_AIN7

Bit 22 :LVL6 Scan Level Trigger mode select for ADC Module 0, analog input ADC0_AIN6

Bit 21 :LVL5 Scan Level Trigger mode select for ADC Module 0, analog input ADC0_AIN5

Bit 20 :LVL4 Scan Level Trigger mode select for ADC Module 0, analog input ADC0_AIN4

Bit 19 :LVL3 Scan Level Trigger mode select for ADC Module 0, analog input ADC0_AIN3

Bit 18 :LVL2 Scan Level Trigger mode select for ADC Module 0, analog input ADC0_AIN2

Bit 17 :LVL1 Scan Level Trigger mode select for ADC Module 0, analog input ADC0_AIN1

Bit 16 :LVL0 Scan Level Trigger mode select for ADC Module 0, analog input ADC0_AIN0

Note:
  1. These bits are ignored if CTRLB.SWCNVEN = 1 and CTRLB.ADCORSEL= 0.
  2. These bits are Enabled Protected (Writes are ignored when CTRLA.ENABLE = 1 returns a bus error).
ValueDescription
0Rising edge scan trigger mode select. A rising edge trigger event will initiate a single but complete scan of all included scan channels defined in CHNCFG21.CSSy (Default).
1Level scan trigger mode select. As long as the trigger event stays a logic high when The corresponding CHNCFG40/ CHNCFG50 TRGSRCx = 0b0011, (SCANTRG - Scan Trigger Select), the entire scan will re-trigger continuously.

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – CHNCMPEk Channel k Compare Enable

Bit 15 :CHNCMPE15 Enable digital comparator for processing ADC0 conversion results for ADC0_AIN15

Bit 14 :CHNCMPE14 Enable digital comparator for processing ADC0 conversion results for ADC0_AIN14

Bit 13 :CHNCMPE13 Enable digital comparator for processing ADC0 conversion results for ADC0_AIN13

Bit 12 :CHNCMPE12 Enable digital comparator for processing ADC0 conversion results for ADC0_AIN12

Bit 11 :CHNCMPE11 Enable digital comparator for processing ADC0 conversion results for ADC0_AIN11

Bit 10 :CHNCMPE10 Enable digital comparator for processing ADC0 conversion results for ADC0_AIN10

Bit 9 :CHNCMPE9 Enable digital comparator for processing ADC0 conversion results for ADC0_AIN9

Bit 8 :CHNCMPE8 Enable digital comparator for processing ADC0 conversion results for ADC0_AIN8

Bit 7 :CHNCMPE7 Enable digital comparator for processing ADC0 conversion results for ADC0_AIN7

Bit 6 :CHNCMPE6 Enable digital comparator for processing ADC0 conversion results for ADC0_AIN6

Bit 5 :CHNCMPE5 Enable digital comparator for processing ADC0 conversion results for ADC0_AIN5

Bit 4 :CHNCMPE4 Enable digital comparator for processing ADC0 conversion results for ADC0_AIN4

Bit 3 :CHNCMPE3 Enable digital comparator for processing ADC0 conversion results for ADC0_AIN3

Bit 2 :CHNCMPE2 Enable digital comparator for processing ADC0 conversion results for ADC0_AIN2

Bit 1 :CHNCMPE1 Enable digital comparator for processing ADC0 conversion results for ADC0_AIN1

Bit 0 :CHNCMPE0 Enable digital comparator for processing ADC0 conversion results for ADC0_AIN0

Note:
  1. In addition to setting the CHNCMPENn bit in this register, the associated ADC0 Digital Comparator must be also properly configured in its Digital Comparator Control Register, CMPCTRL0 as well as EVCTRL0.CMPEO.
  2. These bits are ignored if CTRLB.SWCNVEN = 1 and CTRLB.ADCORSEL = 0 and are Enabled Protected (Writes are ignored when CTRLA.ENABLE = 1. Returns a bus error.)
ValueDescription
0ADC0 analog channel is not monitored by ADC0 internal digital comparator
1ADC0 analog channel conversion result is monitored by ADC0 internal digital comparator