42.7.15 ADC1 Channel Configuration Registers 3 (ADC)

Note: All bits are Enabled Protected (Writes are ignored when CTRLA.ENABLE = 1. Returns a bus error.)
Table 42-21. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CONFIG[1].CHNCFG3
Offset: 0x4C
Reset: 0x00000000
Property: PAC Write-Protected, Enable-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  SIGNnSIGNnSIGNnSIGNnSIGNnSIGNnSIGNn 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    DIFF4 DIFF2 DIFF0 
Access R/WR/WR/W 
Reset 000 

Bits 16, 17, 18, 19, 20, 21, 22 – SIGNn Signed Data Output Format Enable for AIN channel n

Bit 22: SIGN6 Signed Data Output Format Enable for ADC Module 1, analog internal VDDCORE monitor

Bit 21: SIGN5 Signed Data Output Format Enable for ADC Module 1, analog input ADC1_AIN5 (1)

Bit 20: SIGN4 Signed Data Output Format Enable for ADC Module 1, analog input ADC1_AIN4 (1)

Bit 19: SIGN3 Signed Data Output Format Enable for ADC Module 1, analog input ADC1_AIN3

Bit 18: SIGN2 Signed Data Output Format Enable for ADC Module 1, analog input ADC1_AIN2

Bit 17: SIGN1 Signed Data Output Format Enable for ADC Module 1, analog input ADC1_AIN1

Bit 16: SIGN0 Signed Data Output Format Enable for ADC Module 1, analog input ADC1_AIN0

ValueDescription
0Output format is unsigned
1Output format is signed

Bit 4 – DIFF4 Differential Mode Enable for ADC1, ADC1_AIN4(+), and ADC1_AIN4(-) analog input channels

Note: If SIGN mode desired for DIFF4 Differential mode then users must set SIGN4 = 1, SIGN5 = 0.
ValueDescription
0ADC1 inputs ADC1_AIN4 and ADC1_AIN5 are in single ended input mode.
1ADC1 inputs ADC1_AIN4(+) and ADC1_AIN5(-) are in differential input mode as differential pair.

Bit 2 – DIFF2 Differential Mode Enable for ADC1, ADC1_AIN2(+), and ADC1_AIN3(-) analog input channels

Note: If SIGN mode desired for DIFF2 Differential mode then users must set SIGN2 = 1, SIGN3 = 0.
ValueDescription
0ADC1 inputs ADC1_AIN2 and ADC1_AIN3 are in single ended input mode
1ADC1 inputs ADC1_AIN2(+) and ADC1_AIN3(-) are in differential input mode as differential pair.

Bit 0 – DIFF0 Differential Mode Enable for ADC1, ADC1_AIN0(+), and ADC1_AIN1(-) analog input channels

Note: If SIGN mode desired for DIFF0 Differential mode then users must set SIGN0 = 1, SIGN1 = 0.
ValueDescription
0ADC1 inputs ADC1_AIN0 and ADC1_AIN1 are in single ended input mode
1ADC1 inputs ADC1_AIN0(+) and ADC1_AIN1(-) are in differential input mode as differential pair.