42.7.7 ADC0 Channel Configuration Registers 2 (ADC)

Table 42-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CONFIG[0].CHNCFG2
Offset: 0x28
Reset: 0x00000000
Property: PAC Write-Protected, Enable-Protected

Bit 3130292827262524 
 FRAC15FRAC14FRAC13FRAC12FRAC11FRAC10FRAC9FRAC8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 FRAC7FRAC6FRAC5FRAC4FRAC3FRAC2FRAC1FRAC0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CSS15CSS14CSS13CSS12CSS11CSS10CSS9CSS8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CSS7CSS6CSS5CSS4CSS3CSS2CSS1CSS0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – FRACk Fractional Data Output Format Enable for Channel k

Bit 31: FRAC15 Fractional Data Output Format select for ADC Module 0, analog input ADC0_AIN15

Bit 30: FRAC14 Fractional Data Output Format select for ADC Module 0, analog input ADC0_AIN14

Bit 29: FRAC13 Fractional Data Output Format select for ADC Module 0, analog input ADC0_AIN13

Bit 28: FRAC12 Fractional Data Output Format select for ADC Module 0, analog input ADC0_AIN12

Bit 27: FRAC11 Fractional Data Output Format select for ADC Module 0, analog input ADC0_AIN11

Bit 26: FRAC10 Fractional Data Output Format select for ADC Module 0, analog input ADC0_AIN10

Bit 25: FRAC9 Fractional Data Output Format select for ADC Module 0, analog input ADC0_AIN9

Bit 24: FRAC8 Fractional Data Output Format select for ADC Module 0, analog input ADC0_AIN8

Bit 23: FRAC7 Fractional Data Output Format select for ADC Module 0, analog input ADC0_AIN7

Bit 22: FRAC6 Fractional Data Output Format select for ADC Module 0, analog input ADC0_AIN6

Bit 21: FRAC5 Fractional Data Output Format select for ADC Module 0, analog input ADC0_AIN5

Bit 20: FRAC4 Fractional Data Output Format select for ADC Module 0, analog input ADC0_AIN4

Bit 19: FRAC3 Fractional Data Output Format select for ADC Module 0, analog input ADC0_AIN3

Bit 18: FRAC2 Fractional Data Output Format select for ADC Module 0, analog input ADC0_AIN2

Bit 17: FRAC1 Fractional Data Output Format select for ADC Module 0, analog input ADC0_AIN1

Bit 16: FRAC0 Fractional Data Output Format select for ADC Module 0, analog input ADC0_AIN0

Note:
  1. These bits are ignored if CTRLB.SWCNVEN = 1 and CTRLB.ADCORSEL = 0x0
  2. These bits are Enabled Protected (Writes are ignored when CTRLA.ENABLE = 1. Returns a bus error.)
  3. Fractional format is very useful in MAC, (Multiply and Accumulate), operations since result overruns cannot happen since any given result is less than 1.
ValueDescription
0ADC0 channel “AINn” result output format is unsigned integer
1ADC0 channel “AINn” result output format is fractional

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – CSSk Channel Scan Select for Channel k

Bit 15: CSS15 Channel Scan Select for ADC Module 0, analog input ADC0_AIN15

Bit 14: CSS14 Channel Scan Select for ADC Module 0, analog input ADC0_AIN14

Bit 13: CSS13 Channel Scan Select for ADC Module 0, analog input ADC0_AIN13

Bit 12: CSS12 Channel Scan Select for ADC Module 0, analog input ADC0_AIN12

Bit 11: CSS11 Channel Scan Select for ADC Module 0, analog input ADC0_AIN11

Bit 10: CSS10 Channel Scan Select for ADC Module 0, analog input ADC0_AIN10

Bit 9: CSS9 Channel Scan Select for ADC Module 0, analog input ADC0_AIN9

Bit 8: CSS8 Channel Scan Select for ADC Module 0, analog input ADC0_AIN8

Bit 7: CSS7 Channel Scan Select for ADC Module 0, analog input ADC0_AIN7

Bit 6: CSS6 Channel Scan Select for ADC Module 0, analog input ADC0_AIN6

Bit 5: CSS5 Channel Scan Select for ADC Module 0, analog input ADC0_AIN5

Bit 4: CSS4 Channel Scan Select for ADC Module 0, analog input ADC0_AIN4

Bit 3: CSS3 Channel Scan Select for ADC Module 0, analog input ADC0_AIN3

Bit 2: CSS2 Channel Scan Select for ADC Module 0, analog input ADC0_AIN2

Bit 1: CSS1 Channel Scan Select for ADC Module 0, analog input ADC0_AIN1

Bit 0: CSS0 Channel Scan Select for ADC Module 0, analog input ADC0_AIN0

Note:
  1. Scan mode requires programming of CORCTRL0.SCANTRG and CORCTRL0.STRGSRC to select scan trigger source.
  2. ADC Scan sequence is always least to most significant analog input.
  3. These register bits are ignored if CTRLB.SWCNVEN = 1 and CTRLB.ADCORSEL= 0x0 and they are enabled Protected (Writes are ignored when CTRLA.ENABLE = 1 returns a bus error).
ValueDescription
0ADC0 analog input channel “AINn” is not part of ADC scan list
1Add ADC0 analog input channel “AINn” to scan list