42.7.9 ADC0 Channel Configuration Registers 4 (ADC)

Table 42-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CONFIG[0].CHNCFG4
Offset: 0x30
Reset: 0x00000000
Property: PAC Write-Protected, Enable-Protected

Bit 3130292827262524 
 TRGSRC7[3:0]TRGSRC6[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TRGSRC5[3:0]TRGSRC4[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TRGSRC3[3:0]TRGSRC2[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TRGSRC1[3:0]TRGSRC0[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0:3, 4:7, 8:11, 12:15, 16:19, 20:23, 24:27, 28:31 – TRGSRCk Conversion Trigger Source for channel k

Bits 31-28: TRGSRC7 ADC0 Sample/Conversion Trigger Source for analog input channel 'ADC0_AIN7 (1)

Bits 27-24: TRGSRC6 ADC0 Sample/Conversion Trigger Source for analog input channel 'ADC0_AIN6 (1)

Bits 23-20: TRGSRC5 ADC0 Sample/Conversion Trigger Source for analog input channel 'ADC0_AIN5

Bits 19-16: TRGSRC4 ADC0 Sample/Conversion Trigger Source for analog input channel 'ADC0_AIN4

Bits 15-12: TRGSRC3 ADC0 Sample/Conversion Trigger Source for analog input channel 'ADC0_AIN3

Bits 11-8: TRGSRC2 ADC0 Sample/Conversion Trigger Source for analog input channel 'ADC0_AIN2

Bits 7-4: TRGSRC1 ADC0 Sample/Conversion Trigger Source for analog input channel 'ADC0_AIN1

Bits 3-0: TRGSRC0 ADC0 Sample/Conversion Trigger Source for analog input channel 'ADC0_AIN0

TRGSRCnDescription (Trigger events start ADC sample/conversion sequence)
0000No Trigger
0001

ADC0 Global Software Trigger.

(Requires CTRLB.GSWTRG = 1, CTRLB.GSWTRG is self-clearing after trigger event.)

0010ADC0 Global Level Software Trigger (Requires CTRLB.LSWTRG = 1)
0011(1)ADC0 SCANTRG - Scan Trigger. (Requires CHNCFG20.CSSy be configured accordingly)
0100ADC0 STRIG Synchronous Trigger
0101-1111ADC0 Trigger Event(s) from Event System (EVSYS)

If CHNCFG40.TRGSRCy = 0b101 thru 0b1111:

Event System (EVSYS)ADC0
CHANNELx.EVGENCHANNELn.PATH(2)USERm.CHANNELCHNCFG40.TRGSRCy
User Selected

ADC Trigger Event Source

= 0x2

Asynchronous path

980b0101
990b0110
1000b0111
1010b1000
1020b1001
1030b1010
1040b1011
1050b1100
1060b1101
1070b1110
1080b1111
Note:
  1. SCANTRG in turn requires programming of CORCTRL0.STRGSRC to select its trigger source. Also, the appropriate CHNCFG20.CSSy bit must be set to include channel “y” in the scan started by the STRIGn trigger.
  2. Requires EVCTRL0.STARTEI = 1 to enable any trigger events from Event System (EVSYS).
  3. If using the Event System (EVSYS) trigger for ADC, Asynchronous CHANNELn.PATH = 0x2 must be used to guarantee deterministic ADC sample/convert trigger timing.
  4. These bits are Enabled Protected (Writes are ignored when CTRLA.ENABLE = 1 returns a bus error).
  5. If CTRLB.SWCNVEN = 1 and CTRLB.ADCORSEL= 0x0, all of these register bits are ignored.