26.7.9 Voltage References System (VREF) Control

Table 26-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: VREFCTRL
Offset: 0x0020
Reset: 0x00000002
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    TSEN     
Access R/W 
Reset 0 

Bit 4 – TSEN Temperature Sensor Output Enable

ValueDescription
0Temperature sensor output to ADC disabled
1Temperature sensor output to ADC Enabled