26.7.11 Backup Input Status

Table 26-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: BKIN
Offset: 0x2C
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       BKIN1BKIN0 
Access R/WR/W 
Reset 00 

Bit 1 – BKIN1 SUPC_OUT1 Pin Logic Level in BACKUP mode

This bit is cleared when the corresponding SUPC_OUT1 backup I/O pin detects a logical low level on the pin.

This bit is set when the corresponding SUPC_OUT1 backup I/O pin detects a logical high level on the pin.

Note: Writing a '0' to this bit has no effect.

Bit 0 – BKIN0 SUPC_OUT0 Pin Logic Level in BACKUP mode

This bit is cleared when the corresponding SUPC_OUT0 backup I/O pin detects a logical low level on the pin.

This bit is set when the corresponding SUPC_OUT0 backup I/O pin detects a logical high level on the pin.

Note: Writing a '0' to this bit has no effect.