32.7.1.1 Configuration
Initialization of the GMAC configuration (i.e., loop-back mode, frequency ratios) must be done while the transmit and receive circuits are disabled. Refer to the description of the Network Control register and Network Configuration register provided in the preceding sections of this document.
To change loop-back mode, the following sequence of operations must be followed:
- Write to Network Control register to disable transmit and receive circuits.
- Write to Network Control register to change loop back mode.
- Write to Network Control register
to re-enable transmit or receive circuits.Note: These writes to the Network Control register cannot be combined in any way.