35.6.7.9.3 Start-of-Frame Detection
The USART start-of-frame detector can wake-up the CPU when it detects a Start bit. In Standby Sleep mode, the internal fast start-up oscillator DFLL48 must be selected as the GCLK_SERCOMx_CORE source and BAUD clock in that case because alternately if a crystal clock source is used, the crystal clock start-up can be exceedingly long by comparison and result in many corrupted Rx bytes before the BAUD clock is ready. For additional information, refer to the XOSCCTRLA.STARTUP).
When a 1-to-0 transition is detected on RxD, the DFLL48 Internal Oscillator is powered up and the USART clock is enabled. After start-up, the rest of the data frame can be received, provided that the baud rate is slow enough in relation to the fast start-up internal oscillator start-up time. Refer to the Electrical Characteristics chapters for additional information. The start-up time of this oscillator varies with supply voltage and temperature.
The USART start-of-frame detection works both in Asynchronous and Synchronous modes. It is enabled by writing ‘1’ to the Start of Frame Detection Enable bit (CTRLB.SFDE).
If the Receive Start Interrupt Enable bit in the Interrupt Enable Set register (INTENSET.RXS) is set, the Receive Start interrupt is generated immediately when a start is detected.
When using start-of-frame detection without the Receive Start interrupt, start detection will force the 8 MHz internal oscillator and USART clock active while the frame is being received. In this case, the CPU will not wake up until the receive complete interrupt is generated.