22.6.6 Interrupt Flag Status and Clear

Note: Subsequent to an interrupt flag being cleared, the flag must be read back to verify the clear before exiting the ISR. Failure to do this can result in duplicate interrupts.
Table 22-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTFLAG
Offset: 0x06
Reset: 0x00
Property: -

Bit 76543210 
        EW 
Access R/W/HS 
Reset 0 

Bit 0 – EW Early Warning

This flag is cleared by writing a '1' to it.

This flag is set when an Early Warning interrupt occurs, as defined by the EWOFFSET bit group in EWCTRL.

Writing a '0' to this bit has no effect.


Writing a '1' to this bit clears the Early Warning interrupt flag.